WR-WSP SKEDD Crimp Connector
Kind Properties
PCB Thickness1.6 mm
General Information
Operating Temperature-25 °C up to +105 °C
Material Properties
Insulator MaterialPA66
Flammability RatingUL94 V-0
Electrical Properties
RISO1000 MΩ
Withstanding Voltage1800 V (AC)
IR16 A
Working Voltage400 V (AC)
Certification
RoHS ApprovalCompliant [2011/65/EU&2015/863]
REACh ApprovalConform or declared [(EC)1907/2006]
VDE Approval40056203
cULus ApprovalE323964

Products

Filter article data
Filter by
 show  catalog.filterBar.article in 0 product lines
 catalog.filterBar.article in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Insulator Color
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-WSP SKEDD Crimp Connector
491101011
SPECBlack/Red, 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Red 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491101012
SPECBlack/Red, 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Red 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491101013
SPECBlack/Red, 3
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Red 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491101014
SPECBlack/Red, 4
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Red 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491101015
SPECBlack/Red, 5
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Red 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491102011
SPECBlack/White, 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/White 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491102012
SPECBlack/White, 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/White 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491102013
SPECBlack/White, 3
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/White 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491102014
SPECBlack/White, 4
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/White 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491102015
SPECBlack/White, 5
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/White 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491103011
SPECBlack/Blue, 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Blue 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491103012
SPECBlack/Blue, 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Blue 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491103013
SPECBlack/Blue, 3
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Blue 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491103014
SPECBlack/Blue, 4
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Blue 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491103015
SPECBlack/Blue, 5
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Blue 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491104011
SPECBlack/Yellow, 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Yellow 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491104012
SPECBlack/Yellow, 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Yellow 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491104013
SPECBlack/Yellow, 3
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Yellow 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491104014
SPECBlack/Yellow, 4
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Yellow 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491104015
SPECBlack/Yellow, 5
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Yellow 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491105011
SPECBlack/Black, 1
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Black 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491105012
SPECBlack/Black, 2
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Black 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491105013
SPECBlack/Black, 3
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Black 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491105014
SPECBlack/Black, 4
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Black 
Pins
Check availability
WR-WSP SKEDD Crimp Connector
491105015
SPECBlack/Black, 5
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Insulator ColorBlack/Black 
Pins
Check availability

The new REDFIT WR-WSP connector

PLUG THE POWER. SOLDERLESS.

The new REDFIT WR-WSP connector

PLUG THE POWER. SOLDERLESS.

New solderless direct connector WR-WSP for power applications. It has integrated reverse polarity protection for the right mating and active locking with acoustic and haptic feedback.

This direct-plug connector is designed, developed and made in Germany. The mechanical stability is tested at accelerations of 10 g with current capability up to 16 Amps. Step motor or power supply for PCBs are two of possible applications.

WSP-Redfit-Content-Modul

All features at a glance

WHY SOLDERLESS?

WHY SOLDERLESS?

The entire process of soldering is associated with handling costs for each individual part on the pcb. Additionally, at some applications, the power connector is the only product in THT technology, so an additional hand-soldering or individual wave soldering makes the whole process more complex and thus more cost-intensive.

In addition, a classic connector solution requires two components - one on the cable and one on the PCB. By using SKEDD technology, components are reduced and additional processes are eliminated, resulting in time and cost savings in production.

WHY SOLDERLESS_BIld

Explanation of the system components

Explanation of the System Components_Bild1

Crimp contacts with different cross sections available

Explanation of the System Components_Bild2

Slider fixation of the connector on the PCB with acoustic and haptic feedback

Explanation of the System Components_Bild3

Housing with integrated reverse polarity protection

Mating Process

Mating-Process-Step1

Due to the design of the plastic body, the crimp contacts fit smoothly in. Take care, that the contact locks with an audible „click“ in place.

Mating-Process-Step2

Now insert the connector into the PCB layout. There is no big force needed due to the flexible SKEDD contact design and the expanding rivet design of the housing.

Mating-Process-Step3

Final step ist to click the connector in the PCB. Therfore just move the slider down until the audible „click“. Now the maximum holding force is ensured.

Unmating Process

Unmating Process Step 1

To remove the connector from the PCB just move the slider up. The locking mechanism releases.

Unmating Process Step 2

Now the pullout force is very low due to the flexible SKEDD contact design and the expanding rivet design of the housing.